??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
WMBerg
Description
C16S25 - Precision Spur Gears - 16 Pitch - 3/8" Bore - 1/4" Face - AGMA Quality 9 - Clamp Style Hub - 20° Pressure Angle
Bill of material
C16S25-20
Product No.
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Diametrical Pitch
16
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Cal
Outside Diameter
Cal
Bore
0.3748 Cal
Face Width
1/4 Cal
Previews
3D
Wymiar
2D
Pobierz modele CAD