??
Catalog navigation
CAD模型选择
可提供的产品: 74
HELP_VARIABLE
Company
WMBerg
Description
P120A10 & P120S10 - Precision Spur Gears - 1/20 Pitch - 1/8" Bore - 1/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P120A10-180_(1)
Product No.
Level of Details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
1/20
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
英寸
Outside Diameter
英寸
Bore
0.1248 英寸
Face Width
1/8 英寸
预览
3D
尺寸标注
2D
下载CAD模型