??
Catalog navigation
CAD模型選擇
可提供的產品: 68
HELP_VARIABLE
Company
WMBerg
Description
P96A19 & P96S19 - Precision Spur Gears - 96 Pitch - 3/16" Bore - 1/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P96A19-192_(1)
Product No.
Level of Details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
96
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1873 Inch
Face Width
1/8 Inch
Stem Length
7/32 Inch
Hub Diameter
0.3750 Inch
Previews
3D
尺寸
2D
下載CAD模型