??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 74
HELP_VARIABLE
Company
WMBerg
Description
P48A21 & P48S21 - Precision Spur Gears - 48 Pitch - 3/16" Bore - 3/16" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P48A21-192_(1)
Product No.
Level of Details
Description
Pin Hub Spur Gear
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
48
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.1873 Inch
Face Width
3/16 Inch
Previews
3D
Boyut
2D
CAD modeli indir