??
Catalog navigation
Seleção de modelos em CAD
Available products: 64
HELP_VARIABLE
Company
WMBerg
Description
P32A26 & P32S26 - Precision Spur Gears - 32 Pitch - 1/4" Bore - 1/8" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P32A26-128_(1)
Product No.
Level of Details
Description
PIN HUB SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
32
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
polegada
Outside Diameter
polegada
Bore
0.2498 polegada
Face Width
1/8 polegada
Previews
3D
Dimensão
2D
Baixar modelos em CAD