??
Catalog navigation
CADモデル選択
選択可能な製品数: 16
HELP_VARIABLE
Company
WMBerg
Description
F120A2 & F120S2 - Precision Spur Gears - 120 Pitch - 3/8" Bore - 3/32" Face - AGMA Quality 10 - Flat Hubless Style - 20° Pressure Angle
Bill of material
F120A2-192_(1)
Product No.
Level of Details
Description
HUBLESS SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametrical Pitch
120
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
0.3748 Inch
Face Width
3/32 Inch
プレビュー
3D
情報
2D
ダウンロード(CADデータ)