??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 30
HELP_VARIABLE
Company
WMBerg
Description
M64N - Miter & Bevel Gears - 64 Pitch 3/16" and 5/32" Bore 5/32" Face AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminum Anodized 20° Pressure Angle
Bill of material
M64N-1C
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Pressure Angle
20 deg
Diametral Pitch
64
Pitch Diameter
0.500 Inch
Pitch Diameter of Mating Gear
Inch
Gear Ratio
Number of Teeth
32
Mating Gear, Number of Teeth
Mounting Distance
Inch
Mounting Distance of Mating Part
0.562 Inch
Material
Mating Gear
Face Width
5/32 Inch
Hub Diameter
0.375 Inch
Previews
3D
Boyut
2D
CAD modeli indir