??
Catalog navigation
CAD模型選擇
可提供的產品: 76
HELP_VARIABLE
Company
WMBerg
Description
H48 - Helical Gears - 48 Normal Pitch - 1/4" and 3/16" Bore - 45° Helix Angle - AGMA Quality 10 - 303 Stainless Steel and 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
H48S28-R144
Product No.
Description
RIGHT HAND HELICAL GEAR
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
48
Pressure Angle
20 °
Helix Angle
45 deg
Number of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Bore
Inch
Hub Diameter
Inch
Width
Inch
Face Width
3/16 Inch
Previews
3D
尺寸
2D
下載CAD模型