??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
WMBerg
Description
M48N-AB - Anti-Backlash Miter Gears - 48, 64 and 72 Normal Pitch AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminum Anodized 20° Pressure Angle
Bill of material
M64N-1-ABS
Product No.
Description
PIN HUB BEVEL GEAR
Catalog Name
Master Inch/Metric Catalog
Pressure Angle
20 °
Gear Ratio
1:1
Pitch Diameter
Cal
Bore
Cal
Diametral Pitch
Number of Teeth
Number of Teeth Mating Gear
Mounting Distance
Cal
Hub Diameter
Cal
Hub Diameter of A/B Gear
Cal
Face Width
Cal
Distance
Cal
Material
303 Stainless Steel
Mating Gear, Material
Previews
3D
Wymiar
2D
Pobierz modele CAD