??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 340
HELP_VARIABLE
Company
WMBerg
Description
AP72S, AP72U, AP72T, AP72V & AP72X - Anti-Blacklash Gears - 72 Pitch - 1/8", 3/16" and 1/4" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AC72X-225_(1)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
72
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Cal
Outside Diameter
Cal
Bore
Cal
Face Width
5/48 Cal
Hub Diameter
Cal
Clamp Diameter
Cal
Previews
3D
Wymiar
2D
Pobierz modele CAD