??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 92
HELP_VARIABLE
Company
WMBerg
Description
AC64E, AC64R, AP64E & AP64R - Anti-Blacklash Gears - 64 Pitch - 1/4" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP64R-192_(1)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
64
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
Cal
Outside Diameter
Cal
Bore
0.2498 Cal
Face Width
5/48 Cal
Hub Diameter
Cal
Diametar
Cal
Spring Type
Previews
3D
Wymiar
2D
Pobierz modele CAD