??
Catalog navigation
CAD模型选择
可提供的产品: 340
HELP_VARIABLE
Company
WMBerg
Description
AP48S, AP48U, AP48T, AP48V & AP48X - Anti-Blacklash Gears - 48 Pitch - 1/8", 3/16" and 1/4" Bore - .104 Face - AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminium Anodized - 20° Pressure Angle
Bill of material
AP48X-150_(1)
Product No.
Level of Details
Description
Catalog Name
Master Inch/Metric Catalog
Material
Diametral Pitch
48
Pressure Angle
20 °
Number of Teeth
Pitch Diameter
英寸
Outside Diameter
英寸
Bore
英寸
Face Width
5/48 英寸
Hub Diameter
英寸
Diameter
英寸
预览
3D
尺寸标注
2D
下载CAD模型