??
Catalog navigation
Селекция на CAD модел
Налични продукти: 58
HELP_VARIABLE
Company
WMBerg
Description
3MDP14 - Double Sprockets - 4 mm Pitch (.1570 Circular Pitch) - 1/8" Bore
Bill of material
3MDP14A-80
Product No.
Description
Double Sprocket
Catalog Name
Master Inch/Metric Catalog
Material
Pitch
0.1570 INCH
Number of Teeth
Pitch Diameter
INCH
Outside Diameter
INCH
Bore
0.1248 INCH
Face Width
3/16 INCH
Overall Length
3/8 INCH
Hub Diameter
5/16 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели