您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TP20A4W4-24
WMBerg
INCH
Chain and Belt Drives
Max-M-Drive® Cable Drive Chain System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/max_m_drive_cable_drive_chain_system/a135.prj},{NB=TP20A4W4-24},{PN=TP20A4W4-24},{DES=Max-M-Drive Timing Series},{CN=Master Inch/Metric Catalog},{CP=A135},{MAT=Aluminum Clear Anodized},{P=0.200},{B=0.2500},{N=24},{PD=1.528},{OD=1.508},{FD=1.75},{A=25/32},{H=1-1/16},{GW=0.312},{H1=1.0625},{L=0.7813},{A1=0.0500},{A2=0.0540},{PSTOL=0.0010},{W=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
WMBerg
Description
TP20A3W4 to TP20A6W4 - Timing Pulleys - 1/5" Pitch - .200 Circular Pitch - 3/16", 1/4", 5/16" and 3/8" Bore - Double Flange
Bill of material
TP20A4W4-24
Product No.
TP20A4W4-24
TP20A4W4-24
Description
Max-M-Drive Timing Series
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Clear Anodized
Pitch
0.200
Inch
Bore
0.2500
0.2500
Inch
Number Of Grooves
24
24
Pitch Diameter
1.528
1.528
Inch
Outside Diameter
1.508
1.508
Inch
Flange Diameter
1.75
1.75
Inch
Overall Length
25/32
25/32
Inch
Hub Diameter
1-1/16
1-1/16
Inch
Belt Width
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型