您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
GG33A14-112 (1)
WMBerg
INCH
Chain and Belt Drives
Flex-E-Gear® Chain Drive System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_gear_chain_drive_system/a11.prj},{NB=GG33A14-112_(1)},{PN=GG33A14-112},{LOD=1},{DES=Sprocket Gear},{CN=Master Inch/Metric Catalog},{CP=A3},{MAT=2024 Aluminum Anodized},{P=32},{N=112},{LOD1=1,'Low',2,'High'},{PD=3.5000},{OD=3.562},{B=0.1248},{F=3/16},{OW=3/8},{HD=5/16},{H=0.3125},{L=0.3750},{F1=0.1875},{L1=0.0900},{PSTOL=0.0010}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 47
HELP_VARIABLE
Company
WMBerg
Description
GG33S14 & GG33A14 - Sprocket Gears - 32 Pitch (.0982 Circular Pitch) - 1/8" Bore
Bill of material
GG33A14-112_(1)
Product No.
GG33A14-112
GG33A14-112
Level of Details
Low
High
Low
High
Inch
Description
Sprocket Gear
Catalog Name
Master Inch/Metric Catalog
Material
2024 Aluminum Anodized
2024 Aluminum Anodized
Pitch
32
Number of Teeth
112
112
Pitch Diameter
3.5000
3.5000
Inch
Outside Diameter
3.562
3.562
Inch
Bore Diameter
0.1248
Inch
Face Width
3/16
Inch
Overall Width
3/8
Inch
Hub Diameter
5/16
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型