??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 19
HELP_VARIABLE
Company
WMBerg
Description
821 & 801 - TFE/Duralon® - Spherical Bearings
Bill of material
821-14-25-01(0)
Product No.
Description
Spherical Bearing
Catalog Name
Master Inch/Metric Catalog
Material
17-4 Stainless Steel
Bore Diameter ØB (+.000/-.001)
Cal
Outside Diameter ØD (+.0000/-.0005) or (+.001/-.000)
Cal
Outer Ring Width W (+.000/-.010) or (+.000/-.005)
Cal
Width H (±.003)
Cal
Diameter (Ref.)
Cal
Housing Filet Radius C (±.005) or (+.010/-.010)
Cal
Max. Angle
°
Ball Outside Diameter Ref.
Cal
Limit Load Rating
Lbs.
Angle
°
Previews
3D
Wymiar
2D
Pobierz modele CAD