??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
HDSFNXS16 - HOLD DOWN SPRING FORKED NewXS16
Bill of material
324211
Identnr
Article
WITTE-HOLD DOWN SPRING FORKED NEWXS16
dia
4.000 mm
width
36.600 mm
C
7.500
D
8.300 mm
E
1.500 mm
F
4.000 mm
G
4.000 mm
WEIGHT
1.000 g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
Dimension
2D
Download CAD models