??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WITTE
Description
CSHXS10 - CENTER SHORT XS10
Bill of material
54031
Identnr
description
WITTE-CENTER SHORT XS10
thread
12 x 0,5 mm
B
16.000 mm
C
13.750 mm
WEIGHT
4.000 g
INFO
Witte Katalog
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Previews
3D
尺寸
2D
下載CAD模型