??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WITTE
Description
GS WSTOP AF16 - GUIDING SLIDE WITH STOP ALUFIX AF16
Bill of material
82015
Identnr
description
WITTE-GUIDING SLIDE WITH STOP ALUFIX AF16
system
16.000 mm
BMIN
59 mm
BMAX
77 mm
max load
20 kg
+/-
8.5 mm
weight
70.000 g
INFO
Witte Katalog
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
Previews
3D
Dimension
2D
Download CAD models