??
Catalog navigation
Výběr CAD modelu
Available products: 9
HELP_VARIABLE
Company
WISKA
Description
KEP - Enlargement adaptors, KEP, PG-PG
Bill of material
WISKA KEP 13.5/16 RAL 7035 10063598
WISKA Order-No.
WISKA Type
RAL Colour
RAL 7035
Connection thread size, outer thread
mm
Connection thread size, inner thread
mm
Total length
mm
Screw-in thread length
mm
Key width
mm
Width across corners
material
PA-GF
Temperature range
-40°C to 100°C
Packing unit
VPE
Website
HTML
Weight
kg
Previews
3D
Dimenze
2D
Stáhnout CAD model