??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
WISKA
Description
FFD - SPRINT special sealing inserts, FFD, for flat cables
Bill of material
WISKA FFD 20/01/510 10064322
WISKA Order-No.
WISKA Type
RAL Colour
RAL 9005
Quantity of cable
1
Cable diameter
mm
material
TPE
Using for cable gland
SPRINT 20
Protection class to EN 60 529
IP66
Temperature range
-40°C to 100°C
Packing unit
25 VPE
Website
HTML
Weight
0.002 kg
Previews
3D
Размер
2D
Сваляне на CAD модели