您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA EX-KEM 20/25 RAL 9005 10064743
WISKA
ATEX Ex e/i cable glands and accessories, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/atex_e_kabelver_zubehoer/ex_kem.prj},{NB=EX-KEM 20/25 RAL 9005 10064743},{CNSORDERNO=10064743},{TYP=EX-KEM 20/25},{D101=14.000},{D102=18.000},{RAL=RAL 9005},{DA=M20x1.5},{DANDM=20.000},{DAKDM=18.160},{DI=M25x1.5},{DINDM=25.000},{DIKDM=23.376},{TL=27.0},{L=9.0},{SW=29},{E1=32.0},{CNSMAT=PA-GF},{SGE=IP66},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / PESO (P426233/3)},{ETEMP=-20°C to 70°C},{CNSQUANTITY=100},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064743/ex-kem-2025.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10064743/ex-kem-2025.html},{WEIGHT=0.008}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
WISKA
Description
EX-KEM - ATEX enlargement adaptors, EX-KEM, polyamide, metric-metric
Bill of material
WISKA EX-KEM 20/25 RAL 9005 10064743
WISKA Order-No.
10064743
10064743
WISKA Type
EX-KEM 20/25
EX-KEM 20/25
RAL Colour
RAL 9005
Connection thread size, outer thread
M20x1.5
M20x1.5
mm
Connection thread size, inner thread
M25x1.5
M25x1.5
mm
Total length
27.0
27.0
mm
Screw-in thread length
9.0
9.0
mm
Key width
29
29
mm
Width across corners
32.0
32.0
mm
material
PA-GF
Protection class to EN 60 529
IP66
Type for Protection
Ex eb / Ex tb
Certificate
IECEx / ATEX / PESO (P426233/3)
Temperature range
-20°C to 70°C
Packing unit
100
100
VPE
Website
HTML
Weight
0.008
0.008
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型