??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
WISKA
Description
ESKEZ-L-i - SPRINT ATEX cable glands with external strain relief, metric, long
Bill of material
WISKA ESKEZ-L-i 20 RAL 9005 10100852
WISKA Order-No.
WISKA Type
RAL Colour
RAL 9005
Connection thread size
mm
Cable diameter
mm
Total length
mm
Screw-in thread length
15 mm
Key width
mm
Width across corners
mm
Material
Cable gland: PA / sealing gasket: EPDM
Protection class to EN 60 529
IP68 (5 bar/30 min)
Glow wire test
glow wire test 750°C to EN 60695-2-11
Temperature range
-40°C to 75°C
Packing unit
VPE
Website
HTML
预览
3D
尺寸标注
2D
下载CAD模型