??
Catalog navigation
CAD模型選擇
可提供的產品: 5
HELP_VARIABLE
Company
WISKA
Description
ESKE/1 S-e - SPRINT ATEX cable glands with bend protection, metric, for increased safety
Bill of material
WISKA ESKE/1S-e 16 RAL 9005 10103494
WISKA Order-No.
WISKA Type
RAL Colour
RAL 9005
Connection thread size
mm
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: PA / sealing gasket: EPDM
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
Type for Protection
Ex eb / Ex tb
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/1)
Temperature range
-40°C to 75°C
Packing unit
VPE
Weight
kg
Website
HTML
Previews
3D
尺寸
2D
下載CAD模型