??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
WISKA
Description
ESKE-L-i-LT - SPRINT ATEX cable gland LowTemps, metric, for intrinsic safety, long
Bill of material
WISKA ESKE/1-L-i 25 LT RAL 9005 10103456
WISKA Order-No.
WISKA Type
Colour fitting
RAL 9005
Colour cap nut
RAL 5012
Connection thread size
mm
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: PA / sealing gasket: silicone
Protection class to EN 60 529
IP66 / IP68 (5 bar/30 min) / IP69
Type for Protection
Ex eb / Ex tb
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/1)
Temperature range
-60°C to 75°C
Packing unit
VPE
Weight
kg
Website
HTML
プレビュー
3D
情報
2D
ダウンロード(CADデータ)