您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA EMSKE-L 25 EMV-Z 10065925
WISKA
ATEX Ex e/i cable glands and accessories, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/atex_e_kabelver_zubehoer/emske_l_emv_z.prj},{NB=EMSKE-L 25 EMV-Z 10065925},{CNSORDERNO=10065925},{D2=14.5},{L=12.0},{SW=29},{E1=32.0},{CNSQUANTITY=50},{WEIGHT=0.078},{NDM=25.000},{IT=15.0},{KS=6},{TL1=47.000},{L3=3.5},{L4=22.5},{ML=11.500},{D11=23.000},{D4=26.000},{P2=1.500},{D3=28.000},{NL1=13.464},{NL2=4.572},{C=4.336},{ID=17.200},{R1=1.000},{R2=1.000},{R3=0.500},{MP=10.58},{TYP=EMSKE-L 25 EMV-Z},{D=M25x1.5},{TL=38.0 - 47.0},{D1=10.0 - 17.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / UL-BR / PESO (P426233/4)},{ETEMP=-40°C to 75°C},{CERTIFICATION=IECEx, ATEX, UL-BR, PESO (P426233/4)},{INFO=HTML},{BAA997=12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
WISKA
Description
EMSKE-L EMV-Z - SPRINT ATEX EMV cable glands with earthing cones DIN 89345, EMSKE-L EMV-Z, brass nickel-plated, metric, long
Bill of material
WISKA EMSKE-L 25 EMV-Z 10065925
WISKA Order-No.
10065925
10065925
WISKA Type
EMSKE-L 25 EMV-Z
EMSKE-L 25 EMV-Z
Connection thread size
M25x1.5
M25x1.5
Total length
38.0 - 47.0
38.0 - 47.0
mm
Cable diameter
10.0 - 17.0
10.0 - 17.0
mm
EMC diameter
14.5
14.5
mm
Screw-in thread length
12.0
12.0
mm
Key width
29
29
mm
Width across corners
32.0
32.0
mm
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
Type for Protection
Ex eb / Ex tb
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/4)
Temperature range
-40°C to 75°C
Packing unit
50
50
VPE
Weight
0.078
0.078
kg
Website
HTML
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型