??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
JW Winco
Description
GN 712.1 AK - Cam action indexing plunger, type AK, without rest position with lock nut
Bill of material
Cam action indexing plunger GN 712.1-6-M16x1,5-AK
WINCO PARTNUMBER
Position
lock nut
mm
Enter value for ABSTAND
lock nut
mm
cm
inch
ft
Pin h9 Bore G7
mm
Thread
M16x1,5
D3
16 mm
L1
60 mm
±0.5
8 mm
L3
35 mm
L4
32 mm
beginning / end
7 / 16.5 N
Weight
kg
US-Customs Tariff Number
7318290000
ROHS
YES
Product details
Product details
Previews
3D
Dimenze
2D
Stáhnout CAD model