??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 342
HELP_VARIABLE
Company
Wilo
Description
125-315
Bill of material
0006087292/01740
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Single-stage, low-pressure centrifugal pump with axial suction, mounted on a baseplate. Standard version with spacer coupling.
Tender text
Single-stage centrifugal pump as baseplate pump in accordance with EN 733, with axial suction ports and radial pressure ports for installation on a base. Pump with support foot and flanged bearing bracket, coupling, coupling guard and motor mounted to same baseplate. IEC motor with 3 PTC thermistor sensors. Shaft sealing with bidirectional bellows mechanical seal. Grey cast iron housing, stainless steel shaft, grey cast iron impeller. Cataphoretic coating as standard for all cast iron components in contact with fluid. Coupling variants: *Spacer coupling (standard) *Elastic coupling (variant P5, at a reduced price) Impeller variants (for an additional charge): *Bronze *Stainless steel NOTICE The elastic coupling does not contain a spacer. The spacer coupling is an elastic coupling with a spacer. The spacer reduces maintenance costs, and further motor orientation when changing the mechanical seal is not necessary.
Product description
ETIM Class (EC)
EC010076
Mechanical seal
Spacer coupling
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Material pump wheel
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. static height
0 m
Max. discharge flow
0 m³/h
Max. operating pressure
16.0 bar
Electrical connection
Cable length
0 mm
Rated voltage
V
Number of phases
3.000
Frequency
50 Hz
Nominal current
0 A
Motor power output (P2) per motor
kW
Minimum Efficiency Index (MEI)
0
Insulation class acc. to IEC
F
Rotational speed
1500.0 1/min
Motor speed control
0
Type of speed control
Regulated in fixed steps
Communication
None
Radio standard Bluetooth
no
Radio standard 2G / 3G / 4G
no
Radio standard 2G / 3G / 4G
no
Radio standard 5G
no
Interface signal 0-10 V / 2-10 V
No
Interface signal 0-20 mA / 4-20 mA
No
Interface PT100 / PT1000 / PTC
Yes
Interface Pulse Width Modulation (PWM)
No
Interface pulse counter
No
Potential free switch contact
0
With communication interface RS-485
No
With communication interface RS-232
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for KNX
No
Supporting protocol for PROFIBUS
No
Supporting protocol for PROFINET IO
No
Supporting protocol for CAN/CANOpen
No
Supporting protocol for Modbus TCP
No
Supporting protocol for Modbus RTU
No
Supporting protocol for BACnet MS/TP
no
Supporting protocol for BACnet IP
no
Supporting protocol for LON/LONWorks
no
Supporting protocol for LIN Bus
No
Medium temperature (continuous)
-20.0 °C
Ambient temperature
-15.0 °C
Connection on supply side
Flange;DN150-PN16-EN1092-2
Diameter of connection on supply side
DN 150
Outer pipe diameter connection inlet side
0 mm
Flange compression stage connection inlet
PN 16 bar
Connection standard inlet side
EN 1092-2
Connection outlet side
Flange;DN125-PN16-EN1092-2
Diameter of connection on delivery side
DN 125
Outer pipe diameter connection outlet side
125 mm
Flange compression stage connection outlet
PN 16 bar
Connection standard outlet side
EN 1092-2
Flange shape
Flange
Degree of protection (IP rating)
IP55
Forced motor cooling
0
Height of suction end
400.0 mm
Height of pressure end
755.0 mm
Length of centre pressure/suction
140.0 mm
Pump length
mm
Length of foundation plate
1640.0 mm
Foundation plate width
660.0 mm
Centre size of pressure flange
355.0 mm
Explosion-proof
0
Standard motor
Asynchronous
Motor efficiency class
Weight
0 kg
Kind of motor starter
Type of motor protection
PTC
Pump width side 1
224.4 mm
Pump width side 2
271.3 mm
Angle to first bolt hole
22.50 °
Angle to first bolt hole
22.50 °
Thickness flange (incl. sealing edge)
26.00 mm
Thickness flange (incl. sealing edge)
26.00 mm
Diameter bolt hole
23.00 mm
Diameter bolt hole
19.00 mm
Outer diameter of flange
285 mm
Outer diameter of flange
250 mm
Nominal inner diameter
150.00 mm
Nominal inner diameter
125.00 mm
Outer pipe diameter connection
158.00 mm
Outer pipe diameter connection
132.00 mm
Thickness sealing edge
3.00 mm
Thickness sealing edge
3.00 mm
Pitch circle
240.00 mm
Pitch circle
210.00 mm
Number of bolt holes
8.00
Number of bolt holes
8.00
Diameter sealing edge
211.00 mm
Diameter sealing edge
184.00 mm
Angle electrical cabinet
90.00 °
Diameter motor
mm
Height of suction end
400.00 mm
Thickness foundation plate
120.00 mm
Diameter pump housing
495.70 mm
Connection length
140.00 mm
Connection length
355.00 mm
Length pump housing
119.00 mm
Centre connection to end motor
mm
Width electrical cabinet
mm
Length electrical cabinet
mm
Centre pump to beginning motor
mm
Centre pump to top side electrical cabinet
mm
Length of foundation plate
1640.00 mm
Length 9
110.00 mm
Foundation plate width
660.00 mm
Working length
140.00 mm
Working length
355.00 mm
Dimensions
400.00 mm
Dimensions
500.000 mm
Dimensions
242 mm
Dimensions
246.00 mm
Dimensions
530.00 mm
Dimensions
mm
Dimensions
220.00 mm
Dimensions
mm
Dimensions
400.00 mm
Dimensions
1225.00 mm
Dimensions
mm
Dimensions
200.00 mm
Dimensions
50.00 mm
Dimensions
270 mm
Previews
3D
Boyut
2D
CAD modeli indir