您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
0006085955/03064
Wilo
Sewage pumps
Rexa SUPRA-V
Powered by
CAD模型選擇
{wilo/8ae2819c6da42ad2016da530f95809b4/8ae2819c71106b7901711126d35206be/8ae2819c70bd78040170bf30f3732f19.prj},{NB=Rexa SUPRA-V10DA-764/HC 20.1-4/30K 0006085955/03064(350)},{ARTICLE_ID=0006085955/03064},{EF014904=0},{EF014905=0},{EF000991=0},{EF000992=0},{EF020449=10.0},{EF000536=10.0},{EF003977=460},{EF000351=3},{EF005455=60},{EF000001=42.0},{EF012424=28.0},{EF012425=23.5},{EF001642=1800.0},{EF020121=0},{EF020120=0},{EF023182=3.0},{EF002386=3.0},{EF025504=100},{EF023105=100.0},{EF020289=491.0},{EF023086=0},{EF000493=20.0},{EF004663=0},{EF000167=204.0},{EF025503=100},{A1=22.5},{A0=22.5},{B1=24},{D1=220},{D0=220},{D21=19},{D20=16},{D41=156},{DM=245},{DO1=100},{DO0=100},{F1=3},{H1=128},{K1=180},{K0=180},{L=491},{L1=0},{N1=8},{N0=8},{W=468},{W1=0},{W2=239},{Z1=0},{HHYD=214},{HMOT=935},{HA=39},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5958
HELP_VARIABLE
Company
Wilo
Description
V10-76
Bill of material
0006085955/03064
Produktabbildung
Article number
0006085955/03064
0006085955/03064
Type code
Rexa SUPRA-V10DA-764/HC 20.1-4/30K
Rexa SUPRA-V10DA-764/HC 20.1-4/30K
Manufacturer
WILO SE
Level Of Detail
350
300
200
350
300
200
Short text
Submersible sewage pump with and without active cooling system for continuous duty in the stationary and portable wet well installation, as well as for stationary dry well installation.
Tender text
Submersible sewage pump as submersible monobloc unit for stationary and portable wet well and dry well installation. Hydraulics The outlet on the pressure side is designed as horizontal flange connection. The maximum possible amount of dry matter is 8 %. Vortex impellers are used. Motor Surface-cooled motors (T motor) do not have a cooling system of their own and emit their heat directly to the surrounding fluid via the housing parts. The motors can therefore be used in immersed state for continuous duty. Depending on their size, they can also be used in non-immersed state for short-time duty. The self-cooling motors (FK, FKT, HC motors) have an active cooling system and transfer their waste heat to the medium being pumped by means of an integrated heat exchanger. Therefore, these motors are suitable for continuous duty in immersed and non-immersed condition, and therefore also for dry well installation. All motors have a sealing chamber that protects the motor from fluid ingress. It can be accessed from the outside and can optionally be monitored with a rod electrode. All filling fluids used are potentially biodegradable and environmentally safe. The connection cable has bare cable ends and the length is customer specific. The cable inlet on T, HC and FKT motors is longitudinally watertight. Seal Fluid-side and motor-side sealing is possible in the following versions depending on the motor type: *Version H: Mechanical seal for the fluid side, rotary shaft seal for the motor side *Version G: Two independently-acting mechanical seals *Version K: Block seal cartridge with two independently acting mechanical seals High efficiency motors In addition to the standard motors, high-efficiency motors with IE3 classification (in accordance with IEC 60034-30) are also available. As these have the same basis as the standard motors, they have the same features and functions. This means that the same hydraulic systems are also available. Ex rating The motors are available with Ex rating in accordance with ATEX and FM.
Product description
Rexa SUPRA-V10DA-764/HC 20.1-4/30K
Rexa SUPRA-V10DA-764/HC 20.1-4/30K
ETIM Class (EC)
EC010733
Installation type
BA
Material motor housing
5.1301. EN-GJL-250
5.1301. EN-GJL-250
Material quality motor housing
EN-GJL-250
EN-GJL-250
Pump casing material
Grey cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Grey cast iron
Material pump wheel
EN-GJL-250
Volume flow rate (BEP)
0
m³/h
Head at flow rate (BEP)
0
kPa
Max. discharge flow
0
m³/h
Max. static height
0
m
Max. operating pressure
10.0
bar
Electrical connection
Non-detachable
Cable length
10.0
mm
Rated voltage
460
460
V
Number of phases
3
Frequency
60
60
Hz
Nominal current
42.0
42.0
A
Motor power input (P1) per motor
28.0
28.0
kW
Motor power output (P2) per motor
23.5
23.5
kW
Insulation class acc. to IEC
H
Rotational speed
1800.0
1800.0
1/min
Motor speed control
0
Type of speed control
0
Medium temperature (continuous)
3.0
°C
Ambient temperature
3.0
°C
Diameter of connection on delivery side
DN 100
Outer pipe diameter connection outlet side
100
mm
Flange compression stage connection outlet
PN 10
bar
Connection standard outlet side
EN 1092-2
Flange shape
Screwed connection inner thread
Max. dimension of fixed parts
100.0
mm
With cutting system
no
Nominal operating mode
S1
S1
Degree of protection (IP rating)
IP68
Pump circuit
no
Pump diameter
491.0
mm
Pump height
0
mm
Immersing depth
20.0
mm
Explosion-proof
0
Suitable for dry set-up
yes
Weight
204.0
204.0
kg
With protection against dry running
no
Suitable for faeces
yes
Connection on supply side
Screwed connection inner thread
Diameter of connection on supply side
DN 100
Outer pipe diameter connection inlet side
100
mm
Flange compression stage connection inlet
PN 10
bar
Connection standard inlet side
-
Type of impeller
Vortex impeller
Kind of motor starter
Direct On Line (DOL)
Direct On Line (DOL)
Type of motor protection
3 PTC-160°+1 PTC 110° sheet metal
3 PTC-160°+1 PTC 110° sheet metal
Motor protection
-
-
Cable construction
4x6
4x6
mm²
Cable construction
7x1.5
7x1.5
mm²
Cable type
NSSHÖU-J
Cable type
NSSHÖU-J
NSSHÖU-J
Orientation
Horizontal connection
Connection outlet side
Flange;DN100-PN10-EN1092-2
Angle to first bolt hole
22.5
°
Angle to first bolt hole
22.5
°
Thickness flange (incl. sealing edge)
24
mm
Outer diameter of flange
220
mm
Outer diameter of flange
220
mm
Diameter bolt hole
19
mm
Diameter bolt hole
16
mm
Diameter sealing edge
156
mm
Diameter motor
245
245
mm
Diameter of connection on delivery side
DN 100
Diameter of connection on supply side
DN 100
Outer pipe diameter connection outlet side
100
mm
Outer pipe diameter connection inlet side
100
mm
Thickness sealing edge
3
mm
Height to centre connection
128
mm
Pitch circle
180
mm
Pitch circle
180
mm
Pump diameter
491
mm
Connection length
0
Number of bolt holes
8
Number of bolt holes
8
Pump width side 1
468
mm
Centre distance connection
0
mm
Pump width side 2
239
mm
Working length
0
Dimensions
214
mm
Dimensions
935
935
mm
Dimensions
39
mm
Dimensions
147
mm
Dimensions
28
mm
Diameter pump housing
222
222
mm
Dimensions
330
mm
Dimensions
430
mm
Dimensions
220.0
220.0
mm
Dimensions
15
mm
Dimensions
405
405
mm
Number of cables
2
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型