??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
Wilo
Description
DS
Bill of material
6049388
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
Level Of Detail
Short text
Water-supply unit with submersible pump, control and complete accessories.
Tender text
Water-supply unit for domestic water supply in the private sector for fluids with a max. sand content of 50 g/m³ and a maximum immersion depth of 200 m, suitable for vertical or horizontal installation. Multistage submersible pump with radial impellers in sectional design. Integrated non-return valve. All parts that come in contact with the fluid are made of corrosion-free materials. Corrosion-free AC motor for direct starting. Sealed and hermetically cast motor with enamel-insulated winding, resin-impregnated, self-lubricating bearing, with water-glycol filling. The motor is cooled by the pumped fluid. Vertical installation is possible with or without cooling jacket. Horizontal installation must be performed in conjunction with a cooling jacket. scope of delivery: *Pump *30 m connecting cable approved for drinking water (cross-section: 4x1.5 mm<SUP>2</SUP>) *Switchbox with capacitor, thermal motor protection and On/Off switch *Wilo pressure switching 0–18 bar, including 18 l diaphragm expansion tank, pressure gauge, shut-off device and pressure switch *30 m holding/lowering cable *Assembly parts: T-connector, R 1¼ R 1 reducer, 8x cable ties
Angle to first bolt hole
0 mm
Thickness flange (incl. sealing edge)
0 mm
Diameter bolt hole
0 mm
Diameter sealing edge
0.000 mm
Dimensions
90 mm
Dimensions
98.000 mm
Outer diameter of flange
0 mm
Dimensions
0 mm
Dimensions
4.0 mm
Max. diameter
98 mm
Dimensions
Rp 1¼
Outer pipe diameter connection
0
Thickness sealing edge
0
Dimensions
mm
Dimensions
mm
Dimensions
0 mm
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Pitch circle
0
Dimensions
mm
Number of bolt holes
0 mm
Dimensions
0.0 mm
Number of cables
1
미리보기
3D
치수도
2D
CAD모델 다운로드