??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 44
HELP_VARIABLE
Company
Wilo
Description
Helix VF (VDS zertifiziert)
Bill of material
4228280
Produktabbildung
Article number
Type code
Level Of Detail
Manufacturer
WILO SE
Short text
Highly efficient high-pressure multistage centrifugal pump in vertical design with in-line connections, VdS certified for use as sprinkler pump in stationary water extinguishing systems.
Tender text
Highly efficient high-pressure multistage centrifugal pump in vertical design with in-line connections, VdS certified for use as sprinkler pump in stationary water extinguishing systems. Basis of VdS approval: *VdS 2344:2014-07 *VdS 2100-07:2013-05 The VdS approval No. is P 418007 The non self-priming high-pressure multistage centrifugal pump has a particularly compact overall design. The pump shaft and the motor shaft of the IEC standard motor are connected by means of a clamp coupling. A separate lantern roller bearing ensures optimum admission of axial thrusts. Intermediate bearings in the hydraulics and corrosion-resistant shaft due to stainless steel sleeve ensure a long service life. Special, permanently attached lifting eyes enable easy pump installation. Special feature and product advantages *VdS certification as sprinkler pump (above ground) in stationary water extinguishing systems *Efficiency-optimised, laser-welded 2D/3D hydraulics *Corrosion-resistant impellers, guide vanes and stage housings *Flow and degassing-optimised hydraulic parts *Reinforced pump housing, flow and NPSH optimised *Space-saving and easy maintenance due to the compact design *Particularly sturdy coupling guard Scope of delivery *Wilo-Helix VF or Wilo-Helix FIRST VF high-pressure multistage centrifugal pump *Installation and operating instructions *PN16 version with oval flanges: stainless steel counter flanges with the corresponding screws, nuts and gaskets for Wilo-Helix VF and cast iron counter flanges for Wilo-Helix FIRST VF
Product description
ETIM Class (EC)
EC011334
Model
Vertical
Pump casing material
Quality class of pump casing
Material pump wheel
Stainless steel
Material pump wheel
Material of connection
Material quality connection
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
bar
Electrical connection
Terminals
Cable length
0 mm
Rated voltage
400 V
Number of phases
3
Frequency
50 Hz
Nominal current
A
Motor power output (P2) per motor
kW
Minimum Efficiency Index (MEI)
Insulation class acc. to IEC
F
Rotational speed
1/min
Motor speed control
None
Type of speed control
Other
Motor with extended shaft
no
Communication
None
Radio standard Bluetooth
0
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
No
With communication interface RS-232
No
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
No
Supporting protocol for PROFIBUS
No
Supporting protocol for PROFINET IO
No
Supporting protocol for CAN/CANOpen
No
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
no
Supporting protocol for BACnet IP
no
Supporting protocol for LON/LONWorks
no
Supporting protocol for LIN Bus
No
Medium temperature (continuous)
°C
Ambient temperature
°C
Connection on supply side
Diameter of connection on supply side
Outer pipe diameter connection inlet side
mm
Flange compression stage connection inlet
bar
Connection standard inlet side
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
bar
Connection standard outlet side
Flange shape
Self-priming
no
Degree of protection (IP rating)
IP55
Recess length
mm
Pump height
mm
Weight
kg
Explosion-proof
Standard motor
Motor efficiency class
IE3
With protection against dry running
no
Approval
VdS
Mechanical seal
With oval counterflanges
Angle electrical cabinet
0 °
Angle to first bolt hole
°
Angle to first bolt hole
°
Thickness flange (incl. sealing edge)
mm
Thickness flange (incl. sealing edge)
mm
Width oval flange
mm
Width oval flange
mm
Outer diameter of flange
mm
Outer diameter of flange
mm
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Diameter bolt hole
mm
Diameter bolt hole
mm
Diameter sealing edge
mm
Diameter sealing edge
mm
Nominal inner diameter
mm
Nominal inner diameter
mm
Thickness sealing edge
mm
Thickness sealing edge
mm
Pump height
mm
Diameter motor
mm
Height to bottom side electrical cabinet
mm
Distance to centre connection
mm
Distance to bottom side motor
mm
Thickness foot
mm
Distance to fastening
mm
Pitch circle
mm
Pitch circle
mm
Connection length
mm
Connection length
mm
Width electrical cabinet
mm
Length electrical cabinet
mm
Centre pump to top side electrical cabinet
mm
Centre-to-centre holes
mm
Centre-to-centre holes
mm
Length oval flange
mm
Length oval flange
mm
Number of bolt holes
Number of bolt holes
Working length
mm
Working length
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
0
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
mm
Angle bracket
180 °
Previews
3D
Boyut
2D
CAD modeli indir