??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Wilo
Description
DN32
Bill of material
9164867
Produktabbildung
Article number
Type code
Manufacturer
WILO SE
LOD
Short text
Glanded pump in in-line design with flange connection
Tender text
Single-stage glanded centrifugal pump with in-line design for pipe installation or installation on a base. Low-oscillation and low-noise monobloc design with lantern and rigidly connected standard flange motor. With forced-flow circulation, bidirectional bellows mechanical seal and cavitation-reducing impeller. From kW 37 with a cartridge mechanical seal in the back pull-out system for mechanical seal replacement without dismantling the motor. Flange with R 1/8 pressure measuring connections. All grey cast iron components are cataphoretic-coated. Pumps with motors ≥ 5.5 kW are equipped as standard with a PTC thermistor sensor for motor protection. The motor terminal box ≤ 7.5 kW can be made of metal or plastic. If a metal terminal box is absolutely necessary, please order the appropriate special variant. The motor terminal boxes > 7.5 kW are always made of metal. *Mechanical seal for pumping water up to Tmax = +140 °C. Up to T ≤ +40 °C, a glycol admixture of 20 % to 40 % by volume is permissible. An alternative mechanical seal must be provided for water-glycol mixtures with a glycol content of > 40% to max. 50% by volume and a fluid temperature of > +40 °C to max. +120 °C or other fluids that differ from water. When using water-glycol mixtures, the use of an S1 variant with a corresponding mechanical seal is generally recommended.
With oval counterflanges
0
Angle to first bolt hole
45 °
Angle to first bolt hole
45 °
Angle electrical cabinet 1
0
Thickness flange (incl. sealing edge)
18 mm
Thickness flange (incl. sealing edge)
18 mm
Outer diameter of flange
140 mm
Outer diameter of flange
140 mm
Diameter bolt hole
19 mm
Diameter bolt hole
19 mm
Diameter sealing edge
76 mm
Diameter sealing edge
76 mm
Diameter motor
mm
Nominal inner diameter
32 mm
Nominal inner diameter
32 mm
Outer pipe diameter connection
38 mm
Outer pipe diameter connection
38 mm
Thickness sealing edge
3 mm
Thickness sealing edge
3 mm
Diameter pump housing
242 mm
Pitch circle
100 mm
Pitch circle
100 mm
Connection length
165 mm
Connection length
155 mm
Height pump housing
149 mm
Centre connection to end motor
mm
Length electrical cabinet
mm
Distance connection to beginning of motor
mm
Distance to centre connection
97 mm
Distance connection to electrical cabinet
0 mm
Length to top side electrical cabinet
mm
Width electrical cabinet
mm
Number of bolt holes
4
Number of bolt holes
4
Working length
165 mm
Working length
155 mm
Dimensions
mm
Dimensions
mm
Dimensions
120 mm
Dimensions
mm
Dimensions
120 mm
Dimensions
30.0
Dimensions
12
Dimensions
20 mm
Dimensions
60 mm
Dimensions
132 mm
Dimensions
97
Dimensions
100.0 mm
Dimensions
109.000 mm
Dimensions
121.000 mm
Dimensions
0.000 mm
LC
16.000 mm
LC2
0
LD1
262.000 mm
Previews
3D
Dimension
2D
Download CAD models