??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2817450000 - THM PV 89/60 B/DR RT
Bill of material
Weidmueller 2817450000
Preview
Product number of the Manufacturer
2817450000
Manufacturer Type Description
THM PV 89/60 B/DR RT
Short Description
Device marking, 89 mm, Printed characters: Symbols, Vinyl film, red
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675322764
Manufacturer Name
Weidmueller Group
Combustibility class
V0
Without halogens
No
Mass
0.001 kg
depth
0.05 mm
height
60 mm
width
89 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Сваляне на CAD модели