??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1782710000 - SM-H 27/27 SW
Bill of material
Weidmueller 1782710000
Preview
Product number of the Manufacturer
1782710000
Manufacturer Type Description
SM-H 27/27 SW
Short Description
Device marking holder, 27 mm, Polyamide 66, black
Long Description
Holder for device markers for identifying devices. The holders can be attached using screws, glue or cable ties.
GTIN
4032248179084
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.003 kg
depth
3.3 mm
height
59.276 mm
width
29.5 mm
customs tariff number (TARIC)
39269097
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)