??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1751770001 - THM MT30X 32/9 SI
Bill of material
Weidmueller 1751770001
Preview
Product number of the Manufacturer
1751770001
Manufacturer Type Description
THM MT30X 32/9 SI
Short Description
Device marking, Self-adhesive, halogen-free, 32 mm, Polyester, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248001507
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.593 kg
depth
0.05 mm
height
9.5 mm
width
31.75 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models