??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1686421687 - LM MT300 56/22 GE
Bill of material
Weidmueller 1686421687
Preview
Product number of the Manufacturer
1686421687
Manufacturer Type Description
LM MT300 56/22 GE
Short Description
Device marking, Self-adhesive, 56 mm, Polyester, PVC-free, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190494100
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.012 kg
depth
0.05 mm
height
22 mm
width
56 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Сваляне на CAD модели