??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1686391687 - LM MT300 25.4/12.7 GE
Bill of material
Weidmueller 1686391687
Preview
Product number of the Manufacturer
1686391687
Manufacturer Type Description
LM MT300 25.4/12.7 GE
Short Description
Device marking, Self-adhesive, 25.4 mm, Polyester, PVC-free, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190493981
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
HB
Without halogens
Yes
Mass
0.012 kg
depth
0.05 mm
height
12.7 mm
width
25.4 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models