??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1675130001 - CC-H 85/27 SW
Bill of material
Weidmueller 1675130001
Preview
Product number of the Manufacturer
1675130001
Manufacturer Type Description
CC-H 85/27 SW
Short Description
Device marking holder, 31 mm, Polyamide 66, black
Long Description
Holder for device markers for identifying devices. The holders can be attached using screws, glue or cable ties.
GTIN
4008190454210
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.011 kg
depth
13 mm
height
31 mm
width
90.4 mm
customs tariff number (TARIC)
39269097
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)