??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1474350000 - CC-M 58/35 2X3 AL SDR
Bill of material
Weidmueller 1474350000
Preview
Product number of the Manufacturer
1474350000
Manufacturer Type Description
CC-M 58/35 2X3 AL SDR
Short Description
Device marking, 34.8 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Chrome coated aluminium (AL) Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118290769
Manufacturer Name
Weidmueller Group
height
58 mm
depth
0.500 mm
material
aluminum
width
34.800 mm
Mass
0.006 kg
customs tariff number (TARIC)
39269097
URL
URL
미리보기
3D
2D
CAD모델 다운로드