??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1378710000 - ESG 6/15 RIDER MC NE GE
Bill of material
Weidmueller 1378710000
Preview
Product number of the Manufacturer
1378710000
Manufacturer Type Description
ESG 6/15 RIDER MC NE GE
Short Description
Device marking, 15 mm, PA 66, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118180060
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.001 kg
depth
4 mm
height
6 mm
width
15 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models