??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1059870000 - THM GEW 20/8 WS
Bill of material
Weidmueller 1059870000
Preview
Product number of the Manufacturer
1059870000
Manufacturer Type Description
THM GEW 20/8 WS
Short Description
Device marking, Self-adhesive, 20 mm, Cotton fabric, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248808298
Manufacturer Name
Weidmueller Group
material
cotton
Combustibility class
V0
Without halogens
Yes
Mass
0.692 kg
depth
0.15 mm
height
8 mm
width
20 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models