??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2712120000 - SFX 11/60 MM BP GE
Bill of material
Weidmueller 2712120000
Preview
Product number of the Manufacturer
2712120000
Manufacturer Type Description
SFX 11/60 MM BP GE
Short Description
Cable coding system, 7 - 40 mm, 13 mm, Polyurethane, yellow
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118749816
Manufacturer Name
Weidmueller Group
max. cable diameter
40 mm
color
yellow
material
thermoplastic polyurethan-elastomers (TPU)
Combustibility class
HB
Max. diameter of conductors
500 mm
Min. diameter of conductors
16 mm
Min. cable diameter
7 mm
Without halogens
Yes
Mass
0.001 kg
depth
0.6 mm
height
60 mm
width
13 mm
customs tariff number (TARIC)
39219010
URL
URL
미리보기
3D
2D
CAD모델 다운로드