??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2005730000 - TM-I 12 MM RT
Bill of material
Weidmueller 2005730000
Preview
Product number of the Manufacturer
2005730000
Manufacturer Type Description
TM-I 12 MM RT
Short Description
Cable coding system, 4 mm, Printed characters: without, Polyester, red
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390513
Manufacturer Name
Weidmueller Group
label space present
Yes
color
red
material
Plastic
Combustibility class
HB
Without halogens
Yes
Mass
0.000 kg
depth
0.250 mm
height
12 mm
width
4.6 mm
customs tariff number (TARIC)
39191080
URL
URL
Previews
3D
2D
Download CAD models