??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2005530000 - TM-I 30 MM WS
Bill of material
Weidmueller 2005530000
Preview
Product number of the Manufacturer
2005530000
Manufacturer Type Description
TM-I 30 MM WS
Short Description
Cable coding system, 4 mm, Printed characters: without, Polyester, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118390070
Manufacturer Name
Weidmueller Group
label space present
Yes
color
white
material
Plastic
Combustibility class
HB
Without halogens
Yes
Mass
0.000 kg
depth
0.250 mm
height
30 mm
width
4.6 mm
customs tariff number (TARIC)
39219010
URL
URL
미리보기
3D
2D
CAD모델 다운로드