??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1860150000 - SFX 11/60 MC NE GE
Bill of material
Weidmueller 1860150000
Preview
Product number of the Manufacturer
1860150000
Manufacturer Type Description
SFX 11/60 MC NE GE
Short Description
Cable coding system, 7 - 40 mm, 11 mm, Polyamide 66, yellow
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248416585
Manufacturer Name
Weidmueller Group
max. cable diameter
40 mm
label space present
Yes
color
yellow
material
Plastic
Combustibility class
V2
Max. diameter of conductors
500 mm
Min. diameter of conductors
16 mm
Min. cable diameter
7 mm
Without halogens
Yes
Assembly type
Miscellaneous
Mass
0.002 kg
depth
1 mm
height
60 mm
width
11 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models