??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1852390000 - SFX 10/23 MC NE WS V2
Bill of material
Weidmueller 1852390000
Preview
Product number of the Manufacturer
1852390000
Manufacturer Type Description
SFX 10/23 MC NE WS V2
Short Description
Cable coding system, 7 - 40 mm, 11 mm, Polyamide 66, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248385362
Manufacturer Name
Weidmueller Group
max. cable diameter
40 mm
label space present
Yes
color
white
material
Plastic
Combustibility class
V2
Max. diameter of conductors
500 mm
Min. diameter of conductors
16 mm
Min. cable diameter
7 mm
Without halogens
Yes
Assembly type
Miscellaneous
Mass
0.001 kg
depth
1 mm
height
23 mm
width
11 mm
customs tariff number (TARIC)
39269097
URL
URL
预览
3D
2D
下载CAD模型