??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1806320000 - TM 206/18 V0
Bill of material
Weidmueller 1806320000
Preview
Product number of the Manufacturer
1806320000
Manufacturer Type Description
TM 206/18 V0
Short Description
Cable coding system, 14 - 22 mm, 18 mm, PVC, Transparent
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248275830
Manufacturer Name
Weidmueller Group
max. cable diameter
22 mm
label space present
Yes
color
Transparent
material
Plastic
Combustibility class
V0
Max. diameter of conductors
120 mm
Min. diameter of conductors
35 mm
Min. cable diameter
14 mm
Mass
0.002 kg
depth
22.5 mm
height
18 mm
width
20 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models