??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1748820000 - TMX 18 HF/HB
明細表
Weidmueller 1748820000
Preview
Manufacturer Product ID
1748820000
Manufacturer Type Description
TMX 18 HF/HB
Description short
电缆编码系统, 10 - 317 mm, 20 mm, 聚乙烯胺 LD, 透明
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN-Code
4008190993870
Manufacturer / brand name
Weidmueller Group
max. cable diameter
317 mm
label space present
Yes
color
Transparent
material
Plastic
Combustibility class
HB
Max. diameter of conductors
150 mm
Min. diameter of conductors
16 mm
Min. cable diameter
10 mm
Without halogens
Yes
Mass
0.000 kg
depth
8.548 mm
height
18 mm
width
19.304 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
下載CAD模型