??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1746040003 - VT SF 5/12 MC NE RT V0
Bill of material
Weidmueller 1746040003
Preview
Product number of the Manufacturer
1746040003
Manufacturer Type Description
VT SF 5/12 MC NE RT V0
Short Description
Cable coding system, 4.7 - 7.4 mm, 7.4 mm, Polyamide 66, red
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190986421
Manufacturer Name
Weidmueller Group
max. cable diameter
7.400 mm
label space present
Yes
color
red
material
Plastic
Combustibility class
V0
Max. diameter of conductors
6 mm
Min. diameter of conductors
4 mm
Min. cable diameter
4.700 mm
Without halogens
Yes
Mass
0.001 kg
depth
8 mm
height
12 mm
width
7.4 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
CAD modeli indir