??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1718480004 - VT SF 2/12 MC NE GE V0
明細表
Weidmueller 1718480004
Preview
Manufacturer Product ID
1718480004
Manufacturer Type Description
VT SF 2/12 MC NE GE V0
Description short
电缆编码系统, 2.2 - 2.9 mm, 3.6 mm, 聚酰胺 66, 黄色
Description long
无卤、低污染的导线和电缆标识牌。使用电缆扎带固定。
GTIN-Code
4008190349578
Manufacturer / brand name
Weidmueller Group
max. cable diameter
2.900 mm
label space present
Yes
color
yellow
material
Plastic
Combustibility class
V0
Max. diameter of conductors
1.500 mm
Min. diameter of conductors
0.750 mm
Min. cable diameter
2.200 mm
Without halogens
Yes
Mass
0.000 kg
depth
3.65 mm
height
12 mm
width
3.6 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
下載CAD模型